Overview
Product Details
Demonstration circuit 1168 is a current mode synchronous switching regulator featuring the LTC3810-5. The circuit is configured as a synchronous step-down regulator operating at 250kHz switching frequency. Output voltage is 12V at 10A maximum load. The input voltage range is 14V to 60V.
Applicable Parts
Documentation & Resources
-
DC1168A - Schematic9/24/2009PDF39K
-
DC1168A - Demo Manual9/24/2009PDF127K
-
DC1168A - Design File9/24/2009ZIP1M