Overview
Product Details
Demonstration circuit 1092 is a monolithic step-down DC/DC switching converter featuring the LT1933H in the 2×3 DFN-6 package and operating over the H-grade temperature range. The board is optimized for 3.3V output at up to 500mA load current and requires an input voltage ranging from 4.5V to 36V.
Applicable Parts
Documentation & Resources
-
DC1092A - Schematic9/24/2009PDF39K
-
DC1092A - Demo Manual9/24/2009PDF261K
-
DC1092A - Design File9/24/2009ZIP521K