Overview
Product Details
Demonstration circuits 1053A-E through 1053A-H exercise the LTC3526L family of high efficiency synchronous boost converters, and are capable of operating with an input voltage range from 0.8V to 5.5V. The 2 × 2 mm DFN thermally enhanced package, high switching frequency (1MHz or 2MHz) and 550mA internal power switches provide a very tiny solution. The LTC3526L family also features output disconnect, and the input voltage can be greater or less than the output voltage. DC1053A-E features the LTC3526L (Burst mode operation) and the DC1053A-F features the LTC3526LB (Burst mode defeated). Both have a 1MHz switching frequency and use a 4.7µH inductor.
Applicable Parts
Documentation & Resources
-
DC1053A - Schematic11/13/2009PDF81K
-
DC1053A - Demo Manual11/13/2009PDF534K
-
DC1053A - Design File11/13/2009ZIP1M