User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 60V Operating-Voltage Range
- Features a Transient-Voltage-Suppression (TVS) Diode across the Input and a Schottky Diode across the Output Terminals
- Evaluates three Current-Limit Types, and Current- Limit Threshold
- Internal Undervoltage-Lockout (UVLO) set to 4.2V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by Default
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The ADPL86612 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the ADPL86612 4.5V to 60V, 250mA, current-limiter with reverse protection in a 10-pin Thin dual flat no leadexposed pad (TDFN-EP) package. The EV kit can be configured to demonstrate different current-limit types, and different current-limit thresholds.
Applicable Parts
Getting Started
Recommended Equipment
- ADPL86612 EV kit
- 60V DC power supply
- Multimeters
- Adjustable load (0A to 1A)
- USB-A male to USB-B male cable or 5V DC power supply
Documentation & Resources
-
ADPL86612EVKIT Gerber Files11/6/2025ZIP1 MB