User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 60V Operating-Voltage Range
- Features a Transient-Voltage-Suppression (TVS) Diode across the Input and a Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- Undervoltage-Lockout (UVLO) programmed to 4.5V
- Overrvoltage-Lockout (OVLO) programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven Printed Circuit Board (PCB) Layout
- Fully Assembled and Tested
Product Details
The ADPL86611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the ADPL86611 4.5V to 60V, 250mA, current-limiter with overvoltage (OV), undervoltage (UV) protection in a 10-pin Thin dual flat no lead-exposed pad (TDFN-EP) package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current limit types, and different current-limit thresholds.
Applicable Parts
Getting Started
Recommended Equipment
- ADPL86611 EV kit
- 60V DC power supply
- Multimeters
- Adjustable load (0A to 1A)
- USB-A male to USB-B male cable or 5V DC power supply
Documentation & Resources
-
ADPL86611EVKIT Gerber Files11/6/2025ZIP1 MB