User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 2-phase stepper motor up to 2.1ARMS coil current (3APEAK)
- Supply Voltage: 12V to 31V DC
- SPI, RS485, and UART (optional) interface
- TMCL™ and Modbus protocol stack
- Integrated stepper motor driver
- Integrated 8-point motion controller
- Encoder interface and reference switch input
- StealthChop2, CoolStep, StallGuard2, SpreadCycle Support
- Analog and Digital IO
Product Details
The TMCM-1290-EVAL evaluates the TMCM-1290 as a standalone board with TMCL-IDE evaluation capabilities. It uses the standard schematic and offers several options to test different modes of operation. The TMCM-1290 is a module for two-phase bipolar stepper motors up to 2.1ARMS (3APEAK). It can be con gured through an SPI/RS485/UART interface option.
APPLICATIONS
- Broad Market
- System Integrators
- Lab Automation
- Textile
- Packaging
- Life Sciences
- Semiconductor Handling
- Pumps and Motor Drives
- Multi-Axis Applications
Applicable Parts
Documentation & Resources
-
TMCM-1290-EVAL Schematic4/29/2024ZIP892 K
-
TMCM-1290-EVAL Manual (Rev. 0)4/29/2024PDF8 M
-
TMCM-1290-EVAL Gerber Files4/29/2024ZIP679 K