Overview
Features and Benefits
- Operates from a 6.5V to 80V Input Supply
- Up to 3A Load Current
- 5V Output Voltage
- 400kHz Switching Frequency
- High 91% Efficiency (VIN = 48V, IOUT = 3A)
- Selectable PWM and SFM Modes of Operation
- Die Temperature Monitor
- Enable/UVLO Input, Resistor-Programmable Input Undervoltage Lockout (UVLO) Threshold
- Adjustable Soft-Start Time
- Open-Drain RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven Printed Circuit Board (PCB) Layout
- Fully Assembled and Tested
- Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions
Product Details
The MAX17793 5V output evaluation board provides a proven design to evaluate the MAX17793 high voltage, high-efficiency, synchronous step-down DC-DC converters. The application circuit is configured to demonstrate optimum performance and component sizes in the evaluation board. The evaluation board also provides a good layout example, optimized for conducted, radiated Electromagnetic interference (EMI), and thermal performance.
The evaluation board is configured to operate at 400kHz switching frequency over a 6.5V to 80V input voltage range and deliver up to 3A load current.
The evaluation board features an adjustable input undervoltage-lockout, adjustable soft-start, open-drain RESET/TJ, die temperature monitor, external clock synchronization, thermal shutdown, and selectable mode of operation [pulse-width modulation (PWM) or switching frequency modulation (SFM)].
The MAX17793 converter data sheet provides a complete description of the part that should be read in conjunction with this user guide before operating the evaluation board.
Documentation & Resources
-
MAX17793EVKITA Gerber Files6/6/2024ZIP3 M