EVAL-M355-ARDZ-INT
Overview
Features and Benefits
- Measure from 1 up to 4 sensor channels
- Selectable SPI, I2C, or UART communication
- 10-Pin JTAG/SWD connector for easy programming
- Form Factor Compatible with Arduino
Product Details
The EVAL-M355-ARDZ-INT board allows for sensors designed for the ADuCM355 to be connected to various Arduino shield compatible form factor development kits. This board currently support the EVAL-ADICUP3029 as the primary development kit for the complete solution.
Up to four channels of sensors based on the ADuCM355 can be used simultaneously using the EVAL-M355-ARDZ-INT. The sensor boards themselves can also be reprogrammed using the EVAL-M355-ARDZ-INT and the 10-Pin JTAG/SWD header provided on the board along with the switch provided on the board.
Documentation & Resources
-
EVAL-M355-ARDZ-INT Design & Integration Files3/2/2023ZIP532 K
-
CN0429 User Guide11/9/2018WIKI
-
CN0428 User Guide11/9/2018WIKI
-
ADuCM355 Arduino Interposer User Guide11/8/2018WIKI
-
CN0429: Electrochemical Gas Measurement System with Sensor Diagnostics (Rev. PrA)11/13/2018PDF196K
-
CN0428: Water Quality Measurement System11/13/2018PDF332 K