Overview

Features and Benefits

  • Two Isolated Voltage Measurement Channels
    • Range: ±125 V
    • Resolution: 1 mV
    • Impedance: 2 MΩ
  • One Isolated Current Measurement Channel with Programmable Voltage Drop
    • Range: 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, 30 A
    • Resolution: 10 nA, 10 nA, 100 nA, 1 µA, 10 µA, 100 µA, 1 mA, 1 mA
    • Accuracy: 0.025% Reading + 0.01% Range
    • Voltage Drop Range: 0 V to 5 V
  • One Isolated Programmable Current Load
    • Range: 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, 30 A
    • Resolution: 10 nA, 10 nA, 100 nA, 1 µA, 10 µA, 100 µA, 1 mA, 1 mA
    • Accuracy: 0.025% Reading + 0.01% Range
    • Maximum Power: 150 W
  • Automatic Temperature Monitoring and Thermal Management
  • Multiple meters can be used to support multi-input or high current (>30 A) applications.
  • USB-C Interface

Product Details

Designed for use with the LTpowerAnalyzer® Kit, the EVAL-LTPA-RL2000 is a compact laboratory instrument for characterizing the efficiency of a power supply design across multiple load current values. With two voltage inputs and two current inputs, the RL2000 is capable of simultaneously measuring both input and output power, up to a maximum of 150 W.

The RL2000 has a measurement range of ±125 V for the voltage inputs, and 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, and 30 A for the current input and load. For ease of use, an auto-range function is implemented into the RL2000, allowing it to automatically switch to the most appropriate range based on the measured input.

APPLICATIONS

  • Laboratory Instrumentation

Related Hardware (1)

Development Platform