Overview

Features and Benefits

  • IEEE 802.3cg-compliant SPoE PD
  • Supports serial communication classification protocol (SCCP)

Product Details

The EVAL-LTC9111-AZ is an evaluation motherboard featuring the LTC9111, an IEEE 802.3cg-compliant single pair power over Ethernet (SPoE) powered device (PD) controller.

With the LTC9111 wide operating range of 2.3V to 60V, the EVALLTC9111- AZ may be configured with class jumpers to IEEE 802.3cg 24V power classes (Class 10 to Class 12) or 52V power classes (Class 13 to Class 15).

The EVAL-LTC9111-AZ motherboard headers (J1, J2, and J3) connect to SPoE shields, the EVAL-10BT1L-MCS-AZ (Class 10 to Class 14) or the EVAL-10BT1L-MCS-BZ (Class 15). The EVALLTC9111- AZ motherboard with a shield connects via a single pair Ethernet (SPE) cable to an IEEE 802.3cg SPoE power sourcing equipment (PSE) for power.

The EVAL-LTC9111-AZ incorporates both IEEE 802.3cg-compliant wakeup signature and SCCP-based classification.

Applicable Parts