Overview
Product Details
Evaluation circuit EVAL-LT8334-AZ features the LT8334 in a SEPIC configuration. It operates with a switching frequency of 2MHz and is designed to convert a 3V to 26V source to 12V output. The converter can output up to 2.2A depending on the input voltage (see Figure 3 in the user guide for the maximum output current vs VIN curve).
This evaluation circuit features Spread Spectrum Frequency Modulation (SSFM), EMI filters, and space for an option EMI shield to provide optimum EMI performance. This PCB layout is optimized for good EMI performance and small solution size. The evaluation board contains a selectable jumper, JP1, to aid in the selection of the desired SYNC pin mode of operation. At light load, either PULSE SKIP or low-ripple BURST mode can be selected to improve the efficiency.
The LT8334 boost/SEPIC/inverting converter IC operates over an input range of 2.8V to 40V, suitable for automotive, telecom, and industrial applications. The converter provides adjustable and synchronizable operation from 300kHz to 2MHz with SSFM option. The LT8334 packs other popular features such as soft-start, bias pin, input undervoltage lockout. The IC can exhibit a low quiescent current down to 9μA in BURST mode and 1μA in shutdown, which makes it ideal for battery-operated systems. The LT8334 is assembled in a thermally enhanced 12-lead 4mm × 3mm DFN package.
The data sheet gives a complete description of the device, operation, and applications information. The data sheet must be read in conjunction with the demo manual for EVAL-LT8334-AZ.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-LT8334-AZ - Schematic10/28/2021PDF153 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-LT8334-AZ - Demo Manual (Rev. 0)10/28/2021PDF1 M
- 
                                                                
                                                                    
                                                                                                                                            EVAL-LT8334-AZ - Design Files10/28/2021ZIP4 M