Overview
Product Details
The circuit board used in the application should use RF circuit design techniques. Signal lines should have 50 Ω impedance while the package ground leads and backside ground paddle should be connected directly to the ground plane similar to that shown on page 11 of the data sheet. A sufficient number of via holes should be used to connect the top and bottom ground planes.Applicable Parts
Documentation & Resources
-
HMC4069 Design Files11/6/2020ZIP959K
-web.gif?rev=8b8b7e32c86745338cb4a4839617d4cf&sc_lang=en&h=270&thn=1&hash=BF7E34D8E5863E86070AB1A3094BE5C8)
-web.gif?rev=0d2f5bd3614646abb3c6f81a33980524&sc_lang=en&h=270&thn=1&hash=2419DBD7FC4C7E7DB06F6930C9CFB313)