User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 2 sets of spaced vias for population of 5-pin headers
- Easily attached to prototyping board or PCB
- Small size and board stiffness minimize impact on the system and acceleration measurements
Product Details
The EVAL-ADXL372Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL372 ultralow power, 3-axis, digital output MEMS accelerometer. The EVAL-ADXL372Z is ideal for evaluation of the ADXL372 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.
Full specifications for the ADXL372 are available in the product data sheet; consult the data sheet in conjunction with user guide UG-1113 when working with the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1113: Ultralow Power, ±200 g Digital Accelerometer Breakout Board (Rev. 0)3/10/2017PDF302 K