Overview
Product Details
The EVAL-ADXL317Z is a simple breakout board that enables easy connection of an ADXL317 into an existing system. Due to its small size, the EVAL-ADXL317Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL317 in an existing system. Note that the ADXL317 uses I2S/TDM serial interface for data transmission and I2C for configuration. No processor is included with the EVAL-ADXL317Z; firmware must be supplied externally by the user. For a full evaluation system please refer to the EVAL-ADXL317-SDP kit.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-ADXL317Z - Schematic8/16/2021PDF89K
-
Evaluating the ADXL3178/16/2021WIKI
-
ADXL317 Quick Start User Guide8/16/2021WIKI
-
EVAL-ADXL317Z - Layout8/16/2021PDF1 M