Overview
Features and Benefits
- ADPD2140 full configuration
- Register level
- Parameter level
- Graph views
- Time series view
- Gesture recognition view
- Triangulation view
- UDP transfer capability
Product Details
The EVAL-ADPD2140Z evaluation kit allows users to interface with the ADPD2140 infrared (IR) light angle sensor, collect data from the ADPD2140, and evaluate gesture recognition and triangulation capabilities.
The evaluation kit requires the EVAL-ADPDM3Z evaluation board and the Applications Wavetool, a graphical user interface (GUI) that provides users with low level and high level config-urability, real-time data analysis, and user datagram protocol (UDP) transfer capability, which allows the EVAL-ADPDM3Z evaluation board to interface to a PC. The Applications Wavetool can be downloaded from the EVAL-ADPD2140Z evaluation board product page.
The USB port of the PC powers the EVAL-ADPDM3Z evaluation board and provides power to the EVAL-ADPD2140Z evaluation board. On-board voltage regulators provide voltage supplies for the ADPD2140.
The EVAL-ADPD2140Z evaluation board schematic indicates signal names for easy identification.
Full specifications for the ADPD2140 are available in the ADPD2140 data sheet, which should be consulted in conjunction with this user guide when working with the EVAL-ADPD2140Z evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1358: ADPD2140 Evaluation Board User Guide (Rev. 0)8/8/2018PDF470 K
-
UG-1282: EVAL-ADPDM3Z Evaluation Board User Guide (Rev. 0)8/8/2018PDF599K