Overview
Product Details
The ADP1051-240-EVALZ evaluation board and the ADP1051DC1-EVALZ daughter card feature the ADP1051 in a dc-to-dc switching power supply in full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12 V, 20 A from a dc input voltage source of 36 V dc to 75 V dc. The ADP1051 provides functions such as output voltage regulation, synchronization, constant current control, prebias start up, direct paralleling, and comprehensive protection.