Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    2
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
The AD8339 is configured using the software provided on the CD included with the evaluation board, or using an external digital pattern generator via the 20-pin flat-cable connector P1.
See data sheet for the AD8339, Eval Board section for full explantion. Also reference the data sheet for AD9271.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8339: DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter Data Sheet (Rev. B)8/31/2007PDF1 M
- 
                                                                
                                                                    
                                                                                                                                            AD9271: Octal LNA/VGA/AAF/ADC and Crosspoint Switch Data Sheet (Rev. B)6/27/2007PDF2195 kB