Overview
Features and Benefits
- Full-featured evaluation boards for the AD7606/AD7606-6/AD7606-4, AD7607, AD7608, and AD7605-4
- On-board power supplies
- Standalone capability
- System demonstration platform (SDP) compatible (EVAL-SDP-CB1Z
- PC software for control and data analysis
Product Details
The EVAL-AD7605-4SDZ is a fully featured evaluation kit for the AD7605. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.
Applicable Parts
System Requirements
- Windows XP SP2, 32 bit
- Windows Vista, 32 and 64 bit
- Windows 7, 32 and 64 bit
- USB 2.0 Port
Documentation & Resources
-
AD7605-4 Evaluation Board Design Files11/7/2017ZIP679 K