User Guide
Rev.
0
1
View All
Evaluation Software
Rev.
3.0
1
View All
Overview
Features and Benefits
- Full featured evaluation boards for the AD5629R/AD5669R
- On-board reference
- Various link options
- PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)
Product Details
The EVAL-AD5669RSDZ evaluation board help users quickly prototype new AD5629R/AD5669R circuits and reduce design time. The AD5629R/AD5669R operates from a single 2.7 V to 5.5 V supply. The AD5629R/AD5669R has an internal 1.25 V or 2.5 V reference giving an output voltage span of 2.5 V or 5 V. The internal reference is off at power-up, allowing the use of an external reference; the REF195 is provided on-board as a 5 V reference source. The device must be written to after power-up to turn on the internal reference.The evaluation boards interface to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation boards to allow the user to program the AD5629R/AD5669R.
The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), available to order on the Analog Devices website at www.analog.com.
Full data on the AD5629R/AD5669R is available in the corresponding data sheets, available from Analog Devices, which should be consulted in conjunction with UG-867 when using the evaluation boards.