Overview
Product Details
The AD5362 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.Applicable Parts
Documentation & Resources
-
Evaluation Board for AD5360/AD5361/AD5362/AD53639/13/2013PDF855 kB