Overview
Features and Benefits
- Fully featured evaluation board for the AD4111
- PC control in conjunction with Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z)
- PC software for control and data analysis (time domain)
Product Details
The EVAL-AD4111SDZ evaluation kit features the AD4111 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (4 single-ended or 8 differential channels) with open wire detection and 4 current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection.
The EVAL-AD4111SDZ board includes voltage reference, power, and data insulation and can be connected to the Analog Devices, Inc., SDP-B system demonstration platform (EVAL-SDP-CB1Z). The SDP-B board provides connection to a PC via USB port and can provide power for the EVAL-AD4111SDZ board from the PC USB port.
The AD411X Eval+ evaluation software configures the AD4111 device functionality and provides open wire detection, dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Full specifications for the AD4111 are available in the product data sheet, which must be consulted in conjunction with the user guide when working with this evaluation board.