Overview
Product Details
Demonstration circuit 663 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF controller. The LTC3736 features Burst Mode operation at light loads. The demo board operates with a 2.7V to 8V input voltage range and provides outputs of 2.5V@5A and 1.8V@5A.
Applicable Parts
Documentation & Resources
-
DC663A - Schematic9/24/2009PDF31K
-
DC663A - Demo Manual9/24/2009PDF191K
-
DC663A - Design File9/24/2009ZIP640K