Overview
Product Details
Demonstration circuit 2505A is a low IQ, Silent Switcher® synchronous boost converter featuring the LT8336. DC2505A is designed to convert an 8V to 20V source to 24V output, with up to 1.5A load current, depending on the input voltage. DC2505A operates at 2MHz switching frequency.
The DC2505A contains a selectable jumper, JP1, to aid in the selection of the desired SYNC pin mode of operation. The default setting is pulse-skipping mode of operation.
The DC2505A has an EMI filter installed. The EMI filter can be included by connecting the source to the VEMI terminal and the output to the VOUT2 terminal.
The Performance Summary section details the ratings of the DC2505A at room temperature.
The LT8336 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for DC2505A.
Applicable Parts
Documentation & Resources
-
DC2505A - Schematic6/28/2020PDF21 K
-
DC2505A - Design File7/27/2020ZIP2 M