Overview
Product Details
Demonstration circuit 1632A is a single output 1.5V/40A dual phase synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The controlled on-time valley current mode architecture of the LTC3839 allows for a fast load step response.
Applicable Parts
Documentation & Resources
-
DC1632A - Schematic3/12/2012PDF79K
-
DC1632A - Demo Manual3/12/2012PDF231K
-
DC1632A - Design Files3/12/2012ZIP1M