Overview
Product Details
Demonstration circuit 1038A-B is a 35W isolated flyback converter with synchronous rectification and primary-side regulation featuring the LT3837. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using the part in a flyback power supply. It operates at 200kHz and produces a regulated 5V, 7A output from an input voltage range of 9V to 36V. Isolation voltage is 1500VDC.
Applicable Parts
Documentation & Resources
-
DC1038A-B - Schematic2/19/2011PDF38K
-
DC1038A-B - Demo Manual2/19/2011PDF484K
-
DC1038A-B - Design File2/19/2011ZIP872K