Overview
Features and Benefits
Design Kit Contains:- MicroPHY MII Demo Board
- Demo Board Parts List
- P.C.B. Gerber Files
- Demo Board Schematic
- MicroPHY Data Sheet
Product Details
The 78Q21x3-DB is a design example for a 10/100BASE-TX Mbit/second Fast Ethernet MII Interface adaptor. A 78Q2123 or 78Q2133 MicroPHY transceiver from Teridian provides the network physical interface and MII (Medium Independent Interface) interface.
Teridian Semiconductor's MicroPHY is an auto-sensing, auto-switching 10/100BASE-TX Fast Ethernet transceiver with full duplex operation capability. The device interfaces directly to the IEEE®-802.3u MII port. Full-featured MII management functions are included along with an extended register set. The MicroPHY five bit PHY address is defaulted to 0x001. The MicroPHY interfaces to CAT5 UTP cable via a 1:1 transformer.
The transceiver's transmitter includes on-chip the pulse shaper and low power line driver. The receiver incorporates a sophisticated combination of real-time adaptive equalization, an adaptive DC offset adjustment circuit and baseline wander correction. Smart squelch circuitry further improves the receiver's noise rejection. Full featured auto-negotiation or parallel detect modes are supported.
The demo board requires operation with a +3.3V power supply.
Applications
- Digital Video Recorders/Players
- High Definition 1080P/1080i DTVs
- High-Performance Satellite, Cable, and IPTV Set-Top Boxes
- IP-PVR and Video Distribution Systems
- Multimedia Residential Gateways
Documentation & Resources
-
78Q2123DB: Evaluation Kit for the 78Q2123 and 78Q2133 Data Sheet (Rev. 2)7/27/2010PDF632K