Overview
Features and Benefits
The 78M6613 Split-Phase Evaluation Board Demo Kit includes:- 78M6613 Split-Phase Evaluation Board
- USB Cable Assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
- CD with HPL Software and Documentation
Product Details
The Teridian™ 78M6613 split-phase evaluation board is an electrical measurement unit for performing measurements of a high-power split-phase (or dual-phase) load. It incorporates the 78M6613 power and energy measurement IC loaded with HPL firmware for high-power load monitoring. The board is connected to a PC through a USB cable. Optionally, the 78M6613 UART TX and RX signals can be accessed via a header for communicating with an external controller or wireless communications module. The energy measurement data and status is read back over the serial interface.
A Windows®-based graphical user interface (GUI) is provided for simplified access to the following measurement data and controls:
- Power, current, voltage, and power factor
- Line frequency and phase information
- Alarm indicators
- Programmable alarm thresholds and relay outputs
Applications
- Building Automation
- Consumer Appliances
- Home Automation
- Indoor/Outdoor Lighting
Documentation & Resources
-
UG-5462: 78M6613 HPL Firmware Quick Start Guide7/16/2012PDF638K