Overview

Features and Benefits

PSU Evaluation Kit Includes:
  • 78M6613 PSU Board
  • Shunt adaptor board
  • USB Cable Assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
  • CD with documentation

Product Details

The 78M6613 PSU evaluation kit is an electrical measurement unit for performing measurements of a single-phase AC load or power supply. It incorporates the 78M6613 power- and energy-measurement IC and connects to a PC through a USB cable and a shunt adaptor board such as the one provided in the demo kit. The PSU Board demonstrates the capability of the 78M6613 energy-meter controller chip for measurement accuracy and overall system use.

The board is pre-programmed with the PSU firmware in the flash memory of the 78M6613 IC, which allows evaluation of the IC's capabilities.

Applications

  • Building Automation
  • Consumer Appliances
  • Data Center, Telecom, and Storage Power Supplies
  • Home Automation
  • Indoor/Outdoor Lighting

Documentation & Resources