Overview
Features and Benefits
Evaluation Board Demo Kit Includes:- 78M6613 Evaluation Board
- USB Cable Assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
- CD with documentation
Product Details
The Teridian™ 78M6613 Evaluation Board is an electrical measurement unit for performing measurements of up to two single-phase AC loads. It incorporates the 78M6613 power- and energy-measurement IC and connects to a PC through a USB cable such as the one provided in the demo kit. The Evaluation Board demonstrates the capability of the 78M6613 energy-meter controller chip for measurement accuracy and overall system use.
The board is pre-programmed with the demo firmware in the flash memory of the 78M6613 IC, which allows evaluation of the IC's capabilities.
Applications
- Building Automation
- Consumer Appliances
- Data Center, Telecom, and Storage Power Supplies
- Home Automation
- Indoor/Outdoor Lighting
Documentation & Resources
-
UG-5297: 78M6613 Evaluation Board User Manual12/16/2011PDF1M