Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
Demo Board Kit Includes:- A 73S8023C Demo Board
- The following documents on CD:
- 73S8023C Data Sheet
- 73S8023C Demo Board User Manual (this document)
- Application Note
Product Details
The 73S8023C Demo Board is a platform for evaluating the Teridian 73S8023C Smart Card Interface device. The board incorporates the 73S8023C integrated circuit and has been designed to operate either as a standalone platform (to be used in conjunction with an external microcontroller) or as a daughter card to be used in conjunction with the 73S1121F evaluation platform.
The board has been designed to comply with the EMV 2000 Specification, Version 4.0. 73S8023C Demo Boards can easily be modified to comply with NDS specifications by replacing a few external components that are highlighted in this document.
Applications
- Digital Set-Top Boxes
- General-Purpose Smart Card Readers
- Integrated Digital TVs
- Payphones
- Personal Video Recorders
- POS Terminals
Documentation & Resources
-
73S8023CDB: 73S8023C Demo Board Data Sheet (Rev. 1)7/27/2010PDF810K