Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
Demo Board Kit Includes:- A 73S9008C Demo Board (Rev. 1)
- The following documents:
- 73S8009CN Data Sheet
- 73S8009CN Demo Board User Manual (this document)
Product Details
The Teridian Semiconductor Corporation 73S8009CN Demo Board is a platform for evaluating the Teridian 73S8009CN 32-pin QFN Smart Card Interface IC. It incorporates the 73S8009CN integrated circuit, and it is designed to operate either as a standalone platform (to be used in conjunction with an external microcontroller) or as a daughter card to be used in conjunction with the 73S12xxF evaluation platform. The 73S8009CN Demo Board supports the ability to connect the C4/C8 pins of a smart card/SIM to the USB D+/D- interface.
Applications
- Desktop Computers
- General-Purpose Smart Card Readers Requiring Low Power Operation from a Single 2.7V to 6.5V Power-Supply Voltage Source
- Laptops
Documentation & Resources
-
73S8009CNDB: 73S8009CN Demo Board Data Sheet (Rev. 1)7/27/2010PDF471K