Overview
Features and Benefits
Evaluation Board Lite Package Contains- 73S1210F Evaluation Board Lite: 4-layer, square PCB as shown in Figure 1, containing the 73S1210F with the preloaded turnkey Pseudo-CCID (PCCID) program.
- 5 VDC/1,000 mA universal wall transformer.
- Serial cable: DB9, male/female, 2 meter length (Digi-Key AE1379-ND).
- CD containing documentation (data sheet, board schematics, BOM and layout), evaluation code, and utilities.
- The 73S1210F Evaluation Board Lite Quick Start Guide document.
Product Details
The Teridian Semiconductor Corporation (TSC) 73S1210F Evaluation Board- Lite is used to demonstrate the capabilities of the 73S1210F Smart Card Controller device. It has been designed to operate either as a standalone or as a development platform.
The 73S1210F Evaluation Board Lite can be programmed to run any of the Teridian turnkey applications or a user-developed custom application. Teridian provides its USB CCID application preloaded on the board and an EMV testing application on the CD.
Applications can be downloaded through the In-Circuit-Emulator (ICE) or through the TSC Flash Programmer Model TFP2. As a development tool, the Evaluation Board Lite has been designed to operate in conjunction with an ICE to develop and debug 73S1210F based embedded applications.
Applications
- Digital Identification (Secure Login, Government ID)
- Payphones
- PINpad Smart Card Readers with Serial Connectivity
- POS Terminals
- SIM Readers in Personal Wireless Devices
- Vending Machines
Documentation & Resources
-
UG-4774: 73S1210F Multi-SAM Evaluation Board Lite Quick Start Guide7/28/2010PDF121K
-
UG-4772: 73S1210F Evaluation Board Lite Quick Start Guide7/28/2010PDF125K
-
UG-4763: 73S12xxF Software User Guide7/27/2010PDF709K
-
UG-4762: Using Synchronous Smart Cards with the 73S12xxF User's Guide7/27/2010PDF1M
-
73S1210FEBLITE: 73S1210F Evaluation Board Lite Data Sheet (Rev. 1)7/27/2010PDF1M