Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
Demo Board Kit Contents:- 73M1866B Keychain Demo Board (Rev. DD5)
- CD Containing the following documents:
- 73M1866B/73M1966B Keychain Demo Board User Manual (this document)
- 73M1866B/73M1966B Data Sheet
- 73M1866B/73M1966B PCMM Connectivity
- 73M1866B/73M1966B Layout Guidelines
- 73M1x66 Worldwide Design Guide
Product Details
The 73M1866B keychain demo board is intended for use in target applications where it is desired to "blue wire" the demo board into the system that it will be used with. The active circuitry is identical to the 73M1966B standard demo board, other than not having the connector for the GUI interface cable. Since there is not a connector to attach the GUI cable present on this board, the cable and GUI software are not included when the 73M1866B keychain demo board is ordered.
Applications
- Analog Telephone Adapters
- Converged Media Gateways
- Integrated Access Devices
- PSTN Lifeline Support for VoIP Equipment
- Residential/CPE Gateways
- Small and Medium Enterprise Integrated Service Routers
- VoIP
Documentation & Resources
-
UG-4767: 73M1866B/73M1966B FXOCTL Application User Guide7/28/2010PDF175K
-
UG-4768: 73M1866B/73M1966B Implementer's Guide7/28/2010PDF315K
-
UG-4769: 73M1866B/73M1966B Infineon TAPI High-Level Driver User Guide7/28/2010PDF239K
-
UG-4770: 73M1866B/73M1966B FXOAPI User Guide7/28/2010PDF631K
-
UG-4771: 73M1866B/73M1966B Reference Driver User Guide7/28/2010PDF735K
-
UG-4765: 73M1866B/73M1966B GUI User Guide7/28/2010PDF1M
-
73M1866BKEYCHN: 73M1866B Keychain Demo Board Data Sheet (Rev. 1)7/28/2010PDF271K