Overview
Features and Benefits
Demo Kit Contents- 71M6521 Demo Board containing 71M6521FE IC with preloaded Demo Program
- Shunt resistor with harness, connected to Demo Board
- Debug Board
- Two 5VDC/1,000mA universal wall transformers w/ 2.5mm plug (Switchcraft 712A)
- Serial cable, DB9, Male/Female, 2m length (Digi-Key AE1020-ND)
- CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code, and utilities
- Adapter PCB (ICE connector to 6X1 header, D6521T4A10 only)
- Connector adapter for 5 VDC supply (D6521T4A10 only, optional)
Product Details
The TERIDIAN Semiconductor Corporation (TSC) 71M6521 Demo Board is an energy meter IC demonstration board for evaluating the 71M6521 device for single-phase electronic energy metering applications. It incorporates a 71M6521 integrated circuit, peripheral circuitry such as a serial EEPROM, emulator port, and on-board power supply as well as a companion Debug Board that allows a connection to a PC through a RS232 port. The Demo Board allows the evaluation of the 71M6521 energy meter controller chip for measurement accuracy and overall system use.
The board is pre-programmed with a Demo Program (file name 6521_demo.hex) in the FLASH memory of the 71M6521 IC. This embedded application is developed to exercise all low-level functions to directly manage the peripherals and CPU (clock, timing, power savings, etc.).
Applications
- Residential Meters, 0.5% Accuracy
Documentation & Resources
-
UG-4741: 71M65xx ADM51 ICE Safety Notice7/27/2010PDF167K
-
UG-4747: 71M6521 Demo Board Quick Start Guide7/27/2010PDF246K
-
71M6521FEDB: Demo Board for the 71M6521FE Data Sheet (Rev. 2)7/23/2010PDF3M