MAX17201-205/300-303/320/330/332 LinuxDr

MAX17201/MAX17205/MAX17300/MAX17301/MAX17301/MAX17302/MAX17303/MAX17320/MAX17330/MAX17332 ModelGauge m5 Fuel Gauge Linux Driver

SOFTWARE VERSION:
1.0.4
OPERATING SYSTEMS SUPPORTED:
Linux

REQUIRED HARDWARE:

MAX17201; MAX17205; MAX17301; MAX17302; MAX17303; MAX17320; MAX17330; MAX17300; MAX17332

max172xx_linux_driver_v1_0_4.zip