MAX2838 Transceiver EV Kit Software

The MAX2836/ MAX2838 direct-conversion, zero-IF, RF transceiver is designed specifically for 3.3GHz to 3.9GHz wireless broadband systems. This Software can be used for evaluation of the MAX2836 and MAX2838 IC.

SOFTWARE VERSION:
1.0.10
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows ME,Windows NT,Windows 2K,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX2838EVKIT

Setup Max2836-2838 V1.0.10 EVKit Software.exe

RELATED PRODUCTS: