MAX7315 LED Driver EV Kit Software

The MAX7315 I2C-/SMBus-compatible serial interfaced peripheral provides microprocessors with 8 I/O ports. This Software can be used for comprehensive evaluation of the MAX7315 IC using a MAX7315 evaluation system (MAX7315EVCMAXQU) consists of the MAX7315 EV kit and a companion CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX7315EVCMAXQU(MAX7315EVKIT & CMAXQUSB)

Setup MAX7315V1.0.0 EV Kit SW.zip

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run INSTALL.EXE to install program.