MAX2170 EVKIT software

SOFTWARE VERSION:
2.0.11
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows NT,Windows 2K,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX2170 evkit

Max2170_Setup_P3.zip

RELATED PRODUCTS:

NOTES:
A USB parallel port adapter will not work. The parallel port must be installed in the PC, Windows 7 and above block direct access to parallel ports, so this code will only work on OS below Windows 7.