Documentation Errata for ADSP-CM40x Mixed-Signal Control Processor with ARM Cortex-M4 Hardware Reference
Doc ID: DOC-1762
Change
For the PWM_CHANCFG
Configuration registers, the timer options are:
- PWMAH \ AL – Timer 0 & Timer 1
- PWMBH \ BL – Timer 0 & Timer 2
- PWMCH \ CL – Timer 0 & Timer 3
- PWMDH \ DL – Timer 0 & Timer 4
In Table 18-37:
For PWM_CHANCFG.REFTMRD
, the bit description should be:
The PWM_CHANCFG.REFTMRD
bit selects whether the PWM uses PWMTMR0 or PWMTMR4 as the reference timer for Channel D operation.
The enumerations description should be:
0 = PWMTMR0 is Channel D reference
1 = PWMTMR4 is Channel D reference
For PWM_CHANCFG.REFTMRC
, the bit description should be:
The PWM_CHANCFG.REFTMRC
bit selects whether the PWM uses PWMTMR0 or PWMTMR3 as the reference timer for Channel C operation.
The enumerations description should be:
0 = PWMTMR0 is Channel C reference
1 = PWMTMR3 is Channel C reference
For PWM_CHANCFG.REFTMRB
, the bit description should be:
The PWM_CHANCFG.REFTMRB
bit selects whether the PWM uses PWMTMR0 or PWMTMR2 as the reference timer for Channel B operation.
The enumerations description should be:
0 = PWMTMR0 is Channel B reference
1 = PWMTMR2 is Channel B reference
Doc ID: DOC-1703
Change
If a system reset occurs while the debugger is performing a system MMR access, the MMR transaction is lost completely.
Last Update Date: May 7 2018