1. Data Sheet Errata

Documentation Errata for ADSP-2199x Mixed Signal DSP Controller Hardware Reference

Chapter: 1 / Page 7

Doc ID: DOC-611

Change

The external port address bus width is 20 bits(A0-A19)

Chapter: 7 / Page 20

Doc ID: DOC-541

Change

Add the following informational bullet:

Consider a situation where the DSP is doing an external memory read from a FIFO. If an interrupt occurs during a read access to external memory, the read may be aborted. The program control jumps into the interrupt service routine (ISR). In that case, the processor will re-issue the same read after returning from the interrupt. While this is not an issue for static memories, it will cause a loss of synchronization with, for instance, FIFO devices. If operation with a FIFO is required, make sure that the read accesses cannot be interrupted.

Chapter: 7 / Page 27

Doc ID: DOC-612

Change

In point # 1, it is mentioned as:

Maximum Core Speed puts the peripheral: core clock ratio at HCLK = 1/2 CCLK and puts the core clock at CCLK= 1600 MHz.

Change to: CCLK= 160 MHz.

Chapter: 10 / Page 19

Doc ID: DOC-546

Change

In the code example, DELETE the following lines (lines 2 and 3 on the page): ar = setbit 4 of ar; io(SYSCR)=ar;

Chapter: 12 / Page 12

Doc ID: DOC-543

Change

Replace the following paragraph:

If the—No Boot on Software Reset—Run mode (RMODE) bit of the Next System Configuration Register has been set to 0, following a soft reset, program flow jumps to address 0xFF0000 and begins executing the boot ROM code at that location to reboot the DSP. A software reset can also be used to reset the boot mode without doing an actual reboot. If bit 4 of the Next System Configuration Register has been set to 1, following a soft reset, program flow jumps to address 0x000000 and completes reset without rebooting the DSP.
With the following paragraph:
Following a soft reset, program flow jumps to address 0xFF0000 and begins executing the boot ROM code at that location to reboot the DSP.

Chapter: 12 / Page 35

Doc ID: DOC-614

Change

Bit 4 of NXTSCR is the RMODE can be set to 0 or 1. Hence it should NOT be shown as RESERVED.

Chapter: 13 / Page 3

Doc ID: DOC-613

Change

For the Peripheral Interrupt Identifier 25, the Interrupt Source and destination is Flag IO Interrupt B

Chapter: 21 / Page 32

Doc ID: DOC-590

Change

It would be useful to add diagram with the register bits definition, reset value and the I/O address for the CANRML register. The new figure for the CANRML register would be ideltical to figure 21-20. Each bit would be defined as RMLn. The reset value for this register would be 0x0000 and the I/O address would be 0x10-0x00E.

Chapter: 23 / Page 2

Doc ID: DOC-567

Change

Replace figure 23-2 in the ADSP-2199x Mixed Signal DSP Controller Hardware Reference with figure B-2 in ADSP-219x/2191 DSP Hardware Reference manual.

Chapter: N/A / Page 2

Doc ID: DOC-571

Change

In the Preface, the European Fax number is incorrect. Use +49-89-76903-157 instead.

In the Preface, the IP address of the FTP server is no longer valid. Use ftp://137.71.25.69 instead.

Chapter: N/A / Page 38

Doc ID: DOC-751

Change

Change the bit descriptions for MCDTXPE(bit 2) and MCDRXPE (bit 3) in the SP_MCMC2 register from:

0 = enabled
1 = disabled

Change to:
0 = disabled
1 = enabled


Last Update Date: May 8 2017