Data Sheet Errata
                            
            Documentation Errata for ADSP-2185M: 16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 80 KB RAM Data Sheet
Doc ID: DOC-441
Change
                                    In Table 4 (DMOVLAY Bits), the A12:0 entries for External Overlay 1 and 2 are incorrect. In both instances
Change from: "13 LSBs of Address Between 0x2000 and 0x3FFF"
Change to: "13 LSBs of Address Between 0x0000 and 0x1FFF"
                                
Doc ID: DOC-451
Change
                                    In Table 4 (DMOVLAY Bits), the A12:0 entries for External Overlay 1 and 2 are incorrect. In both instances.
Change from: "13 LSBs of Address Between 0x2000 and 0x3FFF"
Change to: "13 LSBs of Address Between 0x0000 and 0x1FFF"
                                
Doc ID: DOC-445
Change
                                    In Figure 10 (IDMA Control/OVLAY Registers), the description of bit 14 (SHORT READ ONLY) in the IDMA OVERLAY register is incorrect. The correct definition of bit 14 is:
  1 = enable Short Read Only
  0 = disable Short Read Only
                                
Doc ID: DOC-587
Change
In the outline dimensions figure, the remove following (or similarly worded) note:
THE ACTUAL POSITION OF EACH BALL IS WITHIN ... mm OF ITS IDEAL POSITION RELATIVE TO THE BALL GRID.
Last Update Date: May 8 2017