Data Sheet Errata
Documentation Errata for ADSP-2100 DSP User's Manual (Revision 3)
Doc ID: DOC-440
Change
Change the biased versus unbiased rounding example in section 2.3.2.7 to the following:
| MR value before RND | Biased RND result | Unbiased RND result |
|---|---|---|
| 00-0000-8000 | 00-0001-0000 | 00-0000-0000 |
| 00-0001-8000 | 00-0002-0000 | 00-0002-0000 |
| 00-0000-8001 | 00-0001-0001 | 00-0001-0001 |
| 00-0001-8001 | 00-0002-0001 | 00-0002-0001 |
| 00-0000-7fff | 00-0000-ffff | 00-0000-ffff |
| 00-0001-7fff | 00-0001-ffff | 00-0001-ffff |
Doc ID: DOC-432
Change
In Table 3.5 change the text from:
Software Interrupt 2 (corresponding to interrupt vector address 0x001c)
To:
Software Interrupt 0
Doc ID: DOC-433
Change
Delete the 1st complete sentence of the 3rd paragraph of section 5.5. Replace it with the following sentence:
The maximum frequency of an externally generated clock can be deduced from 1/tSCK, as specified in the data sheet for the processor.
Doc ID: DOC-442
Change
On pages 21, 23, 25, 27, change:
"- constant"
"- constant + C -1"
to (to match the function of the assembler):
"-[constant]"
"-[constant] + C - 1"
Doc ID: DOC-444
Change
Add the following text:
* NONE =
Doc ID: DOC-431
Change
Change Ay1 to MR1 in the line cited in the description. The 2nd line at the label test_2: should read:
AF = - AY1, AY0 = AY1; {quotient is simply AY1}
Last Update Date: May 8 2017