Analog Devices chip module with blue top and copper layers.
Analog Devices chip module with blue top and copper layers.

Scalable Phased Array Platforms: From Antenna to Bits

Modular AESA tiles that scale from a single subarray to a complete, digitized system for radar, satcom, and advanced sensing.

ADI’s phased array platform turns the hardest part of array development—going from an RF IC to a calibrated, repeatable, steerable system—into a scalable, modular path. Built on a common antenna‑to‑bits architecture, the portfolio leverages ADI’s class-leading beamformers, transmit/receive front ends, digitizers, and open software layers. Start with an integrated tile, scale to subarray, and integrate to a fully digitized array, with no change to element spacing and no re‑architecting along the way. Powered by ADI’s commercial model and largely EAR99 silicon, it delivers defense‑grade performance at commercial speed, cost, and exportability so you can prototype in weeks, scale with confidence, and customize for your mission.


built to scale icon

MODULAR TILES


Start small.
Scale with confidence.

built to scale icon

BUILT TO SCALE


Tile → Subarray → Full Array.
No surprises.

time to market icon

FASTER TIME TO MARKET


Integrated, calibrated, array relevant hardware.

defence-grade performance icon

DEFENSE-GRADE PERFORMANCE

Commercial advantage.
EAR99-ready.

ADSY2301

The ADSY2301 is ADI’s scalable, commercial-grade X-band (8GHz to 11GHz) phased array tile platforms, built around the ADAR1000 beamformer and ADTR1101 transmit/receive front-end ICs.

Go to product page

Analog Devices chip module

Explore how SDR and phased array technologies are converging to enable intelligent, adaptable RF systems for sensing, communications, and EW, helping developers move faster from concept to deployment.

Democratizing Phased Array: Why the Future Depends on Platforms, Not Just Performance

A new generation of modular antenna-to-bits platforms is beginning to emerge. Solutions such as ADI’s ADSY2301 demonstrate how capabilities that once required years of custom integration can increasingly be delivered as reusable building blocks, enabling organizations to focus more on applications and less on infrastructure.

Read Article

Phased Array
Stacked circuit boards with a large silver heatsink on top.

Overcoming Common Planar Phased Array Circuit Design Challenges

Discover practical approaches to overcoming the most common planar phased array design hurdles. Learn how beamformers and transmit/receive modules can simplify integration, improve thermal and power management, and accelerate high-performance RF system development.

3D beam pattern plot with amplitude (dBFS) vs.

Over-the-Air Pattern Measurements for a 32-Element Hybrid Beamforming Phased Array

Explore over-the-air validation of a 32-element hybrid beamforming phased array, including calibration, beam steering, amplitude tapering, and 3D radiation pattern measurements.

Block diagram of a phased array system with digital and analog beamforming.

Optimizing SFDR in Hybrid Beamforming Arrays

Discover a calibration technique that improves SFDR in hybrid beamforming phased arrays, achieving more than 25dB spur reduction through phase optimization.

Multi-channel RF system architecture and Stingray board layout.

Hybrid Beamforming Receiver Performance Validated

Compare modeled and measured receiver dynamic range in a 32-channel hybrid beamforming phased array, validating performance predictions for larger system designs.

Title
Subtitle
Learn More