iCoupler® Technology: An Alternative to Optocouplers
iCoupler® Technology: An Alternative to Optocouplers
With more than half a billion channels shipped into the field, the iCoupler® digital isolation technology is a safe, reliable and easy-to-use alternative to optocouplers. These magnetically isolated products enable designers to implement isolation in designs without the cost, size, power, performance, and reliability constraints found with traditional isolation products.
To explore more advantages, visit the iCoupler Digital Isolators Resource Page.
| Isolation Design Comparison Chart |
||
| Design Constraints |
Downside of Optocouplers |
Upside of iCoupler Digital Isolators |
| Board Layout |
Multiple components needed |
Single component |
| Interface to Other Components |
Complex application circuits for each instance |
Standard TTL or CMOS |
| Power Supply |
Increases need for more expensive power supplies |
Power supply flexible to budget |
| Timing/Bandwidth Requirements |
Pay for higher performing components OR can't meet requirements |
Components flexible to meet requirements |
| Temperature |
Design considerations needed to account for Current Transfer Ratio (CTR) |
No CTR; stable operation over temperature |
| System Cost |
Lack of integrated features drives up system cost |
Complete, integrated solutions limit overall BOM cost |
| iCoupler Digital Isolators Offer: |
Performance
Integration
Power Consumption
Ease of Use
Reliability
|