Introduction to the MAX32665 MAX32666 MAX32667 and MAX32668 Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables
This video provides an introduction to the MAX32665-MAX32668 UB class microcontroller, which is an advanced system-on-chip featuring an Arm® Cortex®-M4 with FPU CPU for efficient computation of complex functions & algorithms.