ADIN2111 2 Port Ethernet Switch w/10BASE - T1L PHY

ADIN2111 adds Ethernet connectivity to every node in a building using long reach 10BASE-T1L technology, harmonizing the building network with Ethernet to simplify network management.

ADIN2111 supports low power edge node designs and interfaces to a wide variety of host controllers via SPI.

Coming complete with a suite of diagnostic features it enables real time fault detection and fault location identification with 2% accuracy over 1 km of cables, reducing system downtime and commissioning time.

It enables networks of sensors, actuators, controllers, and fire panels to be connected in a line and ring topology while utilizing existing deployed single, twisted pair cabling infrastructure.