Flexibility in the Manufacturing Industry

Flexibility in the Manufacturing Industry

Future-proofing your industrial products for Industry 4.0 has increased the need for flexible industrial and process control systems. ADI's Jean McAdam gives tips on how to achieve flexibility in this talk from Arrow's World of Industry 4.0 Event.

right-arrow icon
PlayButton: Opens video in dialog on click video-thumbnail
VIDEO
Oct 22, 2020
22:42
The Value of Flexibility in Industrial Control Systems
Latest Media 12
Thumbnail Image
Getting Started with ADI Power Studio™ Designer
Video • Jul 7, 2026 02:29
Thumbnail Image
From Automation to Autonomy: Accelerating Investment
Video • Jul 1, 2026 00:00
Thumbnail Image
From Automation to Autonomy: Humanoid Breakthroughs
Video • Jul 1, 2026 00:00
Thumbnail Image
From Automation to Autonomy: The Increased Pace of Innovation
Video • Jul 1, 2026 00:00
Thumbnail Image
From Automation to Autonomy: Adoption of AI
Video • Jul 1, 2026 01:20
Thumbnail Image
ADI at IMS 2026
Video • Jun 30, 2026 01:58
Thumbnail Image
Signal Integrity & TDR Analysis with Multiport VNA
Video • Jun 26, 2026 02:19
Thumbnail Image
Quad-Cell Phased-Array Reference Designs for Rapid Evaluation
Video • Jun 26, 2026 03:58
Thumbnail Image
Power-Efficient RF with Built-In Modem Intelligence
Video • Jun 26, 2026 02:49
Thumbnail Image
Synchronizing FR3 Front-Ends for mMIMO Test
Video • Jun 26, 2026 02:29
Thumbnail Image
Seamless DC to 18 GHz Coverage Direct RF with Apollo
Video • Jun 26, 2026 01:59
Thumbnail Image
ADSY1201: A High Density Digitizer SoM in VNX+ Form Factor
Video • Jun 26, 2026 02:05
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project