-
REP015 Design Files4/5/2021ZIP64 K
Overview
Design Resources
Design & Integration Files
- Block Diagram of the Transmit-Path Application
- Schematic of the MAX2264 Evaluation Kit
- Measurement Test Setup
Description
The MAX2264 high-power amplifier path was characterized and tuned to meet the following performance at narrowband CDMA: at a Pout of +28dBm, obtained 26.8dB gain, 28% efficiency, ACPR1 = -48.5dBc, and ACPR2 = -59.0dBc. This performance is fairly deep into linear mode, as the lowered PAE of 28% reflects. Typically, the part would be tuned for better than 33% efficiency and at least -44dBc ACPR1. The EV board was used for these tests.
The MAX2264 linear RF power amplifier is designed for U.S. cellular-band IS-98-based CDMA, PDC, and IS-136-based TDMA modulation formats. For best low-power PAE, the MAX2264 offers a switched dual-path amplifier arrangement with an on-chip switch. Statistically, CDMA handsets operate most of the time in a low-powered path (around +16dBm output), which is where PAE needs to be optimized. The MAX2264 offers typically 12% PAE at low power.
Parts Used
Documentation & Resources
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.