Overview
Design Resources
Description
The MAXREFDES1273 is a Power-over-Ethernet (PoE) powered device (PD) and an active clamp forward DC-DC converter (ACFC) that delivers up to 850mA at 48V from 39V to 57V supply voltage. It is designed for the PD system to comply with the IEEE® 802.3af/at standard in a PoE system. The MAXREFDES1273 illustrates techniques using the active clamp forward topology to generate isolated output. This document explains how the MAX5969B and MAX5974C can be used to design the PD to generate 48V from 39V to 57V input voltage. An overview of the design specification is shown in table below.
Power over Ethernet is a technology that allows network cables to deliver power to a PD through power sourcing equipment (PSE) or midspan and has many advantages over traditional methods of delivering power. The PoE technology allows power and data to be combined, removing the need for altering the AC mains infrastructure and can be installed by nonelectricians. Power over Ethernet is an intelligent system designed with protection at the forefront, preventing overload, underpowering, and installation errors, while allowing simple scalability and reliability.
The MAX5974C provides control for wide-input-voltage, active-clamped, current-mode pulse-width modulation (PWM), forward converters in PoE powered device applications. The MAX5974C is well-suited for universal or telecom input range.
Features & Benefits
- Programmable switching frequency from 100kHz to 600kHz
- Programmable frequency dithering for low-EMI, spread-spectrum operation
- Programmable dead time, PWM soft-start, current slope compensation
- Programmable feed-forward maximum duty-cycle clamp, 80% maximum limit
- Frequency foldback for high-efficiency light-load operation
- Internal bootstrap UVLO with large hysteresis
- 100μA (typ) startup supply current
- Fast cycle-by-cycle peak current-limit, 35ns typical propagation delay
- 115ns current-sense internal leading-edge blanking
- Output short-circuit protection with hiccup mode
- Reverse current limit to prevent transformer saturation due to reverse current
Documentation & Resources
-
MAXREFDES1273 Design Files11/21/2021ZIP1 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.