Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration Files

  • Schematic
  • PCB Layout
  • BOM
  • Test Results
  • Firmware
Download Design Files 11.4 M

Description

The MAXREFDES1154 is a configurable 4-channel RTD/ TC measurement system. Each channel can be configured as either RTD input or TC input using RTD for cold junction compensation. The RTD can either be PT100 or PT1000 connected in 2-wire or 3-wire configuration. The same configuration can also be used to measure resistance. MAXREFDES1154 also supports all types of thermocouples, using RTD for cold junction compensation, which can be PT100 or PT1000, but it needs to be configured as a 2-wire connection.

The MAXREFDES1154 provides a complete system solution for highly accurate temperature measurement in industrial applications. Analog front end includes two 8:1 multiplexer MAX4617 and one 4:1 multiplexer MAX4704 for RTD/TC input selection, and one 24-bit, 10-channel ADC MAX11410.

The microcontroller on board is used to communicate with the MAX11410 ADC, control the multiplexers, and process the ADC conversion results. The 24V field input power supply is isolated from both the analog front end and the microcontroller, which is powered using a USB. Isolation enhances system robustness, an important consideration in harsh industrial applications.

The MAXREFDES1154 design integrates two 8:1 multiplexer (MAX4617) and one 4:1 multiplexer (MAX4704), a 24-bit 10-channel ADC with internal PGA buffers (MAX11410), a high-precision 1.250V voltage reference (MAX6071), 2.75kVRMS digital isolator (MAX14930 and MAX14931), a STM32F1 microcontroller, a μP supervisor (MAX6730), a FTDI USB-UART bridge, a high-efficiency Iso-Buck DC-DC converter (MAX17681), and an isolated/regulated +3.3V power rail (MAX16910). The entire system typically consumes less than 300mW and fits onto a 5cm x 9cm board. It is targeted for industrial PLC applications.

Features & Benefits

  • Highly accurate measurement
  • Four channels
  • Each channel can be configured as either RTD or TC input
  • Supports 2-wire and 3-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with RTD for cold junction compensation
  • Sensor open detection
  • 24V input protection
  • Isolated power and data
  • Board-level calibration


Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

Sample Products